概览

优势和特点

  • TMCM-1617 Servo Drive base board for evaluation
  • Board supply voltage: +8V to +28V
  • Screw terminals and standard connectors
  • For EtherCAT and CAN version
  • Connectors and headers for all board IOs
  • CAD design files available for download
  • Accessibility

产品详情

The TMCM-1617-BB is designed for evaluating all features of the TMCM-1617 servo driver. It comes with all required communication interface connectors and I/O headers. Motor power supply and motors can be connected via M4 screw terminals or screw terminal blocks. Digital supply is provided separately.

相关产品

文档

工具及仿真模型

3D 设计模型

ZIP
6.33M
Tmcm 1617 Bb (Rev. 10)

tmcm-1617-bb_v10