概览

优势和特点

  • CoolStep™
  • Passive Braking
  • SpreadCycle™
  • StallGuard2™
  • StealthChop2™
  • StallGuard4™
  • Short Detection
  • MicroPlyer™
  • DcStep™
  • Motion Controller
  • Position Mode
  • Velocity Mode
  • EightPoint™ Ramp
  • ABN Encoder Interface
  • 1 to 256 Microsteps
  • 2A RMS, 36V

产品详情

The TMC5240 breakout board is a development board with the dedicated TMC5240AUU+ IC. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.

相关产品

4