概览
优势和特点
- StallGuard2™
- SpreadCycle™
- StealthChop™
- Short Detection
- Microstep Table
- 2 Motors
- Motion Controller
- Position Mode
- Velocity Mode
- SixPoint™ Ramp
- 2x1.1ARMS, 24V
产品详情
The TMC5041-EVAL allows you to explore all functions of the TMC5041-LA.
The TMC5041-EVAL-KIT is a set of one MCU board Landungsbruecke, an Eselsbruecke bridge board and one TMC5041-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.
For diagnosis, all signals between MCU and TMC5041 are accessible with probes on the Eselsbruecke bridge board. To simplify the transfer to your own processor platform the MCU board can be disconnected.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.
相关产品
文档
-
TMC5041 Data Sheet (Rev. 1.16)2023/2/22PDF1M
-
Tmc5041 Eval Layoutdata Pdf - Design Files (Rev. 11)2016/11/9ZIP333K
-
Tmc5041 Eval Gerber - Design Files (Rev. 11)2016/11/9ZIP199K
-
Tmc5041 Eval Eagle - Design Files (Rev. 11)2016/11/9ZIP78K