概览

优势和特点

  • Compatible with Raspberry Pi 3 Model B/B+ and Raspberry Pi 2 Model B
  • Compatible with 3.3V Arduino Uno Motherboards
  • USB Connector for USB 2.0-to-SPI/I2C Communication
  • Selectable Communication Protocol (SPI/I2C)
  • Selectable Mode (AES-SPI/REMOTE/TLS)
  • Tamper Jumper with Tamper LED
  • Socket for MAXQ1061 IC
  • On-Board Regulator

产品详情

The MAXQ1061 evaluation kit (EV kit) provides a platform for evaluating the capabilities of the MAXQ1061 cryptographic controller. The device makes it fast and easy to implement full security for embedded, connected products without requiring firmware development. The coprocessor can be designed-in from the start or added to an existing design to guarantee confidentiality, authenticity, and integrity of the device. It is ideal for connected embedded devices, industrial networking, PLC, and network appliances.

技术与领域

相关产品

使用入门

  • MAXQ1061 Multi IF Board (included)
  • MAXQ1061 Samples (included)
4