概览
优势和特点
- Easy Evaluation of the MAX34461A
- Four Power-Supply Channels
- EV Kit Hardware Is USB Powered (USB Cable Included)
- USB HID Interface
- Windows® 10-Compatible Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX34461A evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34461A PMBus™ 16-channel voltage monitor and sequencer. The EV kit includes a MAX34461AA01+ installed, as well as four power supplies that can be sequenced, monitored, and margined by the IC.