概览

产品详情

EVAL-AD7656-1CBZ是针对AD7656-1的全功能评估套件。此评估板可单独使用,也可与评估控制器板配合使用。配合评估控制器板使用时,用户可利用提供的软件对ADC进行详尽的性能分析。此软件还包括技术笔记,说明评估板在单独使用以及配合评估控制器板使用时的操作与设置。

系统需求

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port


软件

评估软件

ZIP
555977 kB
AD7656-1/AD7657-1/AD7658-1 Evaluation Board Software
Includes software for controlling and evaluating the performance of the AD7656-1/AD7657-1/AD7658-1, when they are operated with the evaluation board controller. The EVAL-AD7656-1/AD7657-1/AD7658-1CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000, XP and NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7656-1/AD7657-1/AD7658-1CB

硬件 (1)

控制器板

4