概览

产品详情

Note: Newer Part Nunber Available - Please see the DC2274A-A


A SmartMesh IP Network Manager anchors the SmartMesh IP product line. It provides core networking functionality, enabling the network to achieve unsurpassed levels of resilience, reliability and scalability, with advanced network management and comprehensive security features.


DC9020B Evaluation/Development Network Manager incorporates the LTP™5902-IPR SmartMesh IP embedded manager (with an MMCX antenna connector) and provides a USB connection for both power and software access to the manager API UART port. Optionally, the DC9006 Eterna interface card (shown on the right hand side in the picture above) can be removed to allow 3V level access to the LTP5902-IPR signals from embedded processors

硬件 (1)

4