概览

产品详情

The DC2274A-B USB dongle demo board which serves as an Access Point Mote, connecting a SmartMesh IP wireless sensor network with a VManager network manager. VManager is a software-based manager that enables:


  • Large Networks – thousands of nodes
  • Increased Bandwidth through Multiple Access Points
  • Hot Failover Gateway Redundancy

The DC2274A-B SmartMesh IP USB Manager incorporates the LTP5902-IPM SmartMesh IP Module, pre-programmed with SmartMesh IP Access Point Mote software. It provides a USB connection for both power and software access to the Access Point Mote API UART and CLI UART ports.The DC2274A-B is available individually or as part of the DC9021B SmartMesh IP Starter Kit, which includes five wireless mesh nodes. With a SmartMesh IP Starter Kit, a user can setup a wireless mesh network in minutes and quickly evaluate the network performance in their own application environment.

4