概览
优势和特点
- Fully Isolated PMOD-to-FMC interposer board
- Software programmable bipolar input ranges (±1.1 V to ±11.0 V)
- Allows single-ended and differential signals
- GΩ input impedance allows direct interface with sensors
- On-board 5 V reference and buffer
- Complete power management solution
- SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
- PC software for control and data analysis of time and frequency domain
产品详情
The ADSKPMB10-EV-FMCZ signal chain kit is a two-board solution, which consists of a Precision Medium Bandwidth Data Acquisition Solution on a PMOD form factor and a Fully Isolated PMOD-to-FMC interposer board.
The Precision Medium Bandwidth Data Acquisition Solution features a discrete programmable gain instrumentation amplifier (PGIA) that was built using a 30V, High Speed, Low Noise, Low Bias Current, JFET Operational Amplifier, the ADA4627-1, a Precision Quad Matched Resistor Network, the LT5400, a Low Capacitance, 4-Channel, ±15 V/+12 V iCMOS™ Multiplexer, the ADG1209 and the internal Fully Differential Amplifier (FDA) ADC driver of the ADAQ4003. The PGIA in thru front-end offers high input impedance that allows direct interface with a variety of sensors. A programmable gain is often needed to adapt the circuit to different input signal amplitudes—unipolar or bipolar and single-ended or differential with varying common-mode voltages. The PGIA works with the ADAQ4003, an 18-Bit, 2 MSPS, µModule® Data Acquisition Solution.
The Fully Isolated PMOD-to-FMC interposer board was designed using a Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control, the LT3999, a Robust 3.0kVrms Digital Isolators w/ Fail-Safe for the SPI lines and PGIA gain control pins, the ADuM152N and the ADuM120N, and a Low noise and ultra-low noise LDO regulators the ADP7105 and the ADP150N respectively.
APPLICATIONS
- Data acquisition and system monitoring
- Automated test equipment
- Instrumentation
- Medical equipment
技术与领域
相关产品
包装内含
- Fully Isolated PMOD-to-FMC Board
- PGIA+ADAQ4003 Data Acquisition Board
使用入门
EQUIPMENT NEEDED
- System Demonstration Platform Board: SDP-H1 (EVAL-SDP-CH1Z)
- DC/AC signal source (Audio Precision or similar high performance signal source)
- SMA cables
- XLR-SMA interposer board
- Standard USB A to USB mini-B
- PC running Windows 7, 8, or 10 with USB 2.0 port
SOFTWARE REQUIRED
- ADSKPMB10-EV-FMCZ Evaluation Software
文档
-
ADSKPMB10-EV-FMCZ User Guide using ZedBoard™2024/7/5WIKI
-
ADSKPMB10-EV-FMCZ User Guide2023/6/1WIKI
-
ADSKPMB10-EV-FMCZ Design & Integration Files2024/7/5ZIP10 M
-
ADSKPMB10-EV-FMCZクイック・ユーザ・ガイド2025/2/5
-
ADSKPMB10-EV-FMCZ Quick User Guide2025/2/5
-
ADSKPMB10-EV-FMCZ快速入门指南2024/12/12