MAX3735: 在小外型(SFF)收发模块中使用MAX3735

Abstract

这篇设计笔记的目的是介绍如何在小外型(SFF)发送器中使用MAX3735激光驱动器。SFF多源协议(MSA)规定了两种版本—10引脚和20引脚。MAX3735适合两种版本的任何一种。此外,MAX3735还允许激光二极管的直流耦合,并具有一些其他功能,可以在无需修改或调整的情况下支持155Mbps至2.7Gbps范围内的多速率工作。

3