用于MMDS频段(2.65GHz)具有增益步进的LNA

Abstract

MAX2645为SiGe低噪声放大器(LNA), 具有25dB、关断模式以及可调的IP3功能。LNA优化用于2.65GHz MMDS频段的无线宽带应用。在高增益模式中MAX2645具有+17.5dB增益、2.0dB噪声系数以及+3.7dBm的IIP3。在低增益模式中7.9dB的插入损耗和+15.8dBm的IIP3。典型工作电压为+3.3V,电流在高增益模式中为低的8.9mA,而在低增益模式中为2.7mA,在关断模式中电流典型值为0.1µA。

表1概括了工作在2.65GHz上的MAX2645性能。图1则给出了在2.65GHz优化MAX2645性能的原理图。表2是器件清单。图2到图6给出了从2.6GHz到2.7GHz在高增益模式和低增益模式中LNA的性能。调谐电容为通用的Murata 0402 GRP1555C (GRM36)系列,而调谐电感为Murata 0402贴片电感的LQP10A系列。欲获得详细信息,请查询MAX2645 SiGe LNA数据资料评估板手册

表1. 在2.65GHz上MAX2645 SiGe LNA性能
Mode ICC (mA) Gain (dB) NF (dB) IIP3 (dBm) S11 (dB) S22 (dB)
High Gain 8.9 +17.5 2.0 +3.7 10.5 19.4
Low Gain 2.7 -7.9 14.2 +15.8 8.4 8.2
注: VCC = +3.3V, RBIAS = 20kΩ

图1. 工作在2.65GHz的MAX2645 SiGe LNA电路原理图

图1. 工作在2.65GHz的MAX2645 SiGe LNA电路原理图

表2. 器件清单
Designation Quantity Description
C1 1 2.0pF ±5% ceramic capacitor (0402) Murata GRM36C0G020C50
C2 1 47pF ±5% ceramic capacitor (0402) Murata GRM36C0G470J50
C3 1 10µF, 16V tantalum capacitor AVX TAJC106K016
C4, C5 2 0.1µF ±10% ceramic capacitors (0603) Murata GRM39X7R104K016
C6 1 33pF ±5% ceramic capacitor (0402) Murata GRM36C0G330J50
C7 1 10pF ±5% ceramic capacitor (0402) Murata GRM36C0G100D50
L1 1 3nH ±5% inductor (0402) Murata LQG15HN3N0S02
L2 1 6.8nH ±5% inductor (0402) Murata LQG15HN6N8J02
L3 1 5.6nH ±5% inductor (0402) Murata LQG15HN5N6S02
R1 1 20kΩ ±1% resistor (0603)

图2. MAX2645增益频率特性图

图2. MAX2645增益频率特性图

图3. MAX2645噪声系数频率特性图

图3. MAX2645噪声系数频率特性图

图4. MAX2645输入IP3频率特性图

图4. MAX2645输入IP3频率特性图

图5. MAX2645输入回波损耗频率特性图

图5. MAX2645输入回波损耗频率特性图

图6. MAX2645输出回波损耗频率特性图

图6. MAX2645输出回波损耗频率特性图



3