Fast Op Amp: High Performance, Low Power, Low Cost

AD8001: 800-MHz BW @ G=+1, 55 mW max (IQ=5.5 mA @ ±5 V) Diff. gain & phase : 0.01%, 0.025°

The AD8001 is a low-power, high-speed op amp designed to operate on ±5-volt supplies. It requires only 55 mW maximum quiescent power, yet it has a bandwidth of 800 MHz at unity gain and can furnish output currents of up to 70 mA. Read full article



3