Environmental Monitoring
Get Started With Proven Solutions
ADI is committed to helping you design and build the very best environmental monitoring measurement systems. By switching to ADI you will get the more performance out of low power systems to meet increasingly stringent safety regulations. ADI has a broad product portfolio for low power, low noise and integrated solutions for portable, battery powered instrumentation. We reduce equipment size by developing parts that add functionality per square inch and speed your time to market by reducing and simplifying development efforts with tools and reference designs.
Do you need to
- Design portable systems
- That run for longer
- And fit more functionality into increasingly smaller system units
ADI gives you:
- Low power precision components
- Integrated solutions
- Including low power amplifiers, references, and ADCs together with integrated analog microcontrollers.
Our technology enables a wide range of innovative equipment used to identify and characterize liquids, powders, solids, and gases.
< 上一页
下一页 >
单击下图中的某一器件
互动式信号链
点击此部分了解详情

Low Power Amplifiers
- ADA4505-2: 10 µA, RRIO, Zero Input Crossover Distortion Dual Op Amp
- AD8502: Low power, precision CMOS operational amplifiers featuring a maximum supply current of 1 µA per amplifier
Low Power ADCs
- AD7450: Differential Input, 1 MSPS, 12-BIT SAR ADCConsumes well under 0.1mW under slower conversion rates
Integrated Analog Microcontrollers
- ADuCM350: Low Power Precision Analog Microcontroller, ARM Cortex M3 with Dual Sigma-Delta ADCs
- ADuCM360: Low Power Precision Analog Microcontroller, ARM Cortex M3 with Dual Sigma-Delta ADCs
Buck-Boost DC-to-DC Converter
- ADP2503: Allows operation from 2.7V to 5.5V Vin only 38µA supply current
Sign up for ADI's Instrumentation Newsletter
Visit ADI at Electronica