MAX3207E

量产

双路、四路、六路高速差分ESD保护IC

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

产品详情

  • 2pF (典型值)低输入电容
  • I/O间具有0.05pF的低通道间变化
  • 高速差分或单端ESD保护
    • ±15kV-人体模型
    • ±8kV-IEC 61000-4-2接触放电
    • ±15kV-IEC 61000-4-2气隙放电
  • 集成的瞬态电压抑制器(TVS)
  • 经过优化的引脚排列有效降低阻抗可控的差分传输线接头的寄生电感
  • -40°C至+125°C汽车级温度范围
  • 提供WLP封装
MAX3207E
双路、四路、六路高速差分ESD保护IC
MAX3205E、MAX3207E、MAX3208E:典型工作电路
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

评估套件

eval board
评估 ISOMAX

带有板载 MCU 和双 isoSPI 的低成本集成 BMS 监控器

特性和优点

  • 带有板载 MCU 和双 isoSPI 芯片的低成本 BMS 集成监控系统
  • 演示 SPI 至 isoSPI 二线数据链路
  • 包括两个 isoSPi 端口,用于可逆 isoSPI 支持
  • 通过简单的 DuraClik 连接器,可配置的供电选项支持 LPCM 的 isoSPI 连接
  • 可堆叠并允许最多菊花链八 (8) 个 ADBMS6830BMSW 板
  • 使用基于 PC 的软件通过 Broad Market Browser BMS GUI 进行控制和数据分析

产品详情

EVAL-ISOMAX 是一款集成双 isoSPI 适配器和微控制器板,具有 MAX32670 高可靠性、超低功耗微控制器和 ADBMS6822 双 isoSPI 收发器。该板允许多个 ADBMS68xx 电池监视器通过菊花链配置连接。EVAL-ISOMAX 还具有可逆 isoSPI,可实现到外围单元的冗余通信路径。PCB 组件和 DuraClik 连接器针对低电磁干扰(EMI)敏感性和辐射进行了优化。

应用

  • 物联网电池管理
  • 工业机器视觉
  • 电动工具
  • 移动机器人电池管理
  • 工业设备电池监控
  • 自适应电池类型系统监控
  • 便携式储能系统
  • 电动两轮车(E2W),例如电动滑板车、电动自行车
  • 轻型电动车 (LEV)

eval board
AD-PAARRAY3552R-SL

RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design

特性和优点

  • Designed to cover full Tx signal chains with integrated MCU and user-friendly GUI for faster and easier integration
  • Supports fault event protection - overvoltage (OV), overcurrent (OC), and overtemperature (OT)
  • Supports ultrafast sub-µs GaN gate voltage switching ~ (<1 µs)
  • Supports ultrafast (<10 µs) fault event protection from detection up to GaN gate pinch-off
  • Wide range of gate bias voltages from -10 V to +10 V
  • Configurable power-up and power-down sequence

产品详情

The AD-PAARRAY3552R-SL reference design provides control, protection, and proper biasing sequence for GaN power amplifier (PA) arrays. The design incorporates the AD3553R high-speed, dual-channel, 16-bit DAC to support the ultrafast sub-µs voltage settling time of GaN gates.

Key fault events, including overvoltage, overcurrent, and overtemperature, are effectively managed by the LTC7000, a static switch driver responsible for system fault protection.

The on-board MAX32666 ultralow-power ARM® Cortex®-M4 microprocessor provides essential debug and programming features for a comprehensive software development experience with the system. The system's firmware is built on ADI's open-source no-OS framework and includes a user-friendly graphical interface (GUI) for evaluation. Updates are easily applied through an SWD UART bootloader, streamlining prototyping.

The system can be powered by an external +48 V supply, requiring high current capabilities.

APPLICATIONS

  • 5G massive MIMOs
  • Macro base stations
Specifications
Fault Events
Fault Default Limit
Overvoltage +55 V
Overcurrent 3.5 A
Overtemperature 75°C
Output Ports
Port Name No. of ports
GaN gate ports 6
+48 V Gan drain ports 4
+5 V ports 5
Enable ports 2
Power Supply
External +48 V DC at 5 A
Operating Conditions
Temperature Range 45°C to +75°C

评估 ISOMAX
带有板载 MCU 和双 isoSPI 的低成本集成 BMS 监控器
EVAL-ISOMAX Board Photo Angle View EVAL-ISOMAX Board Photo Top View EVAL-ISOMAX Board Photo Bottom View EVAL-ISOMAX Block Diagram
AD-PAARRAY3552R-SL
RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design
AD-PAARRAY3552R-SL Block Diagram AD-PAARRAY3552R-SL Board Photo Angle View AD-PAARRAY3552R-SL Board Photo Top View AD-PAARRAY3552R-SL Board Photo Bottom View

最新评论

需要发起讨论吗? 没有关于 MAX3207E的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览