Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX6143

PRODUCTION

High-Precision Voltage Reference with Temperature Sensor

Part Models
15
1ku List Price
Starting From $3.49
Viewing:

Part Details

  • Wide (VOUT + 2V) to +40V Supply Voltage Range
  • Excellent Temperature Stability: 3ppm/°C (max)
  • Tight Initial Accuracy: 0.05% (max)
  • Low Noise: 3.8µVP-P (typ at 2.5V Output)
  • Sources up to 30mA Output Current
  • Low Supply Current: 450µA (max at +25°C)
  • Low 0.01µA Shutdown Current
  • Linear Temperature Transducer Voltage Output
  • +2.5V, +3.3V, +4.096V, +5.0V, or +10V Output Voltages
  • Wide Operating Temperature Range: -40°C to +125°C
  • No External Capacitors Required for Stability
MAX6143
High-Precision Voltage Reference with Temperature Sensor
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Voltage References 4
REF01 Obsolete +5V, +10V Precision Voltage References
REF02 Obsolete +5V, +10V Precision Voltage References
MAX674 PRODUCTION +10V Precision Voltage Reference
MAX675 PRODUCTION Precision, +5V Voltage Reference, Replaced MAX673
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6143 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed