MAX44000

Obsolete

Ambient and Infrared Proximity Sensor

Industry's Lowest Power Integrated Ambient Light and Proximity Sensor Provides Reliable Measurements

Part Details

  • Tiny, 2mm x 2mm x 0.6mm UTDFN-Opto Package
  • VDD = 1.7V to 3.6V
  • Low-Power Operation
    • 5µA in Ambient Mode
    • 7µA in Ambient Plus Proximity Mode
    • 70µA in Ambient Plus Proximity Mode, Including 100mA LED Current
  • Excellent Light-Source Matching
    • Programmable Green and IR Channel Gains
  • Integrated Single-Pulse IR LED Driver
    • 10mA to 110mA Programmable Range
    • Internal Ambient Cancellation
  • -40°C to +105°C Temperature Range
MAX44000
Ambient and Infrared Proximity Sensor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Optical Sensors & Time of Flight 2
MAX44009 Obsolete Industry's Lowest-Power Ambient Light Sensor with ADC
MAX44007 Low-Power Digital Ambient Light Sensor with Enhanced Sensitivity
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

5868fig00
MAXREFDES27 Circuits from the lab

MAXREFDES27: IO-Link Optical Proximity Sensor

Features and Benefits

  • Tiny industrial sensor form factor
  • Ultra low power: 150mW
  • Low cost
  • IEC 61131-9
  • IO-Link version 1.1 and 1.0 compliant
  • Field bus agnostic
  • Transient voltage suppression
  • Reverse polarity and short-circuit protected

MAXREFDES27
MAXREFDES27: IO-Link Optical Proximity Sensor

Latest Discussions

No discussions on MAX44000 yet. Have something to say?

Start a Discussion on EngineerZone®