MAX1441
Automotive, Two-Channel Proximity and Touch Sensor
Two-Channel Capacitive Proximity and Touch Sensor is Ideal for Automotive
Passive Remote Keyless Entry (PRKE) Applications
Part Details
- Low Average Operating Current (100µA at 14V)
- 1.2fF LSB Capacitance-to-Digital Resolution (5pF Range)
- 5V to 28V Operation
- 45V Overvoltage Protection
- Sinusoidal Excitation for Reduced EMI Emissions
- Frequency Spreading Operation for Reduced EMI Susceptibility and Emissions
- Active-Guard Sense Architecture Provides Increased Flexibility in System Packaging
- CMOS/LVCMOS Compatible Outputs
- Embedded µC Supports User-Specified Adaptive Sense Algorithms
- 2kwords Flash Memory
- 128 Bytes SRAM
- ±2kV ESD Immunity on Sensor I/O Lines
- JTAG Serial Interface
- Supports Two Independent Grounded Capacitor Sensor Inputs
- -12V Reverse Voltage Protection with External Diode
The MAX1441 proximity and touch sensor IC is designed for capacitive proximity sensing in automotive Passive Remote Keyless Entry (PRKE) and other applications. This device provides signal processing to support two independent touch/proximity sensor channels. The device features two open-drain output pins with high-voltage capability up to 28V as well as five digital I/Os to indicate sensing events. During manufacturing JTAG programming uses four digital I/Os.
The device uses grounded electrode capacitive sensing to measure capacitance between one of the two sense pins and the ground. A hand approaching a sense electrode attached to these sense pins causes a change in measured capacitance indicating the presence (touch or proximity) of the object. Active guard outputs shield the sense electrode from unwanted sources without adding parasitic capacitance. Spread-spectrum techniques in the sensor excitation circuit reduce both electromagnetic emissions and susceptibility to interfering signals. In addition, the sensing excitation frequency is programmable from 100kHz to 500kHz in 10kHz steps to avoid interference.
The sensor input signals are converted to a 12-bit digital data and are available to an on-chip microcontroller (µC). The device provides independent offset-compensation of up to 63pF for each input channel. Each channel can be programmed to 5pF, 10pF, or 20pF full-scale range.
The device features an internal MAXQ® microcontroller with 2kword of flash for user programs and 128 bytes of SRAM. This feature provides the ability to implement customized signal processing and discrimination algorithms that optimize performance in the systems. The device offers user-configurable general-purpose digital I/O lines. Power-on-reset circuitry provides consistent startup of the device, and a watchdog timer ensures long-term reliable operation of the user's software.
The device is available in a 20-pin TSSOP package and is specified over the -40°C to +105°C automotive temperature range.
Applications
- Object Detection Systems
- PRKE System Proximity Sensing
Documentation
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
SerDes & GMSL 5 | ||
MAX9217 | PRODUCTION | 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer |
MAX9209 | Obsolete | Programmable DC-Balanced 21-Bit Serializers |
MAX9213 | PRODUCTION | Programmable DC-Balanced 21-Bit Serializers |
MAX9218 | PRODUCTION | 27-Bit, 7MHz-to-35MHz DC-Balanced LVDS Deserializer |
MAX9250 | PRODUCTION | 27-Bit, 5MHz to 42MHz DC-Balanced LVDS Deserializers |
Latest Discussions
No discussions on MAX1441 yet. Have something to say?
Start a Discussion on EngineerZone®