DS3231M

PRODUCTION

±5ppm, I2C Real-Time Clock

Industry's First Temperature-Compensated RTC with Internal MEMS Resonator Reduces Crystal Mechanical Failure Susceptibility

Viewing:

Part Details

  • Highly Accurate RTC With Integrated MEMS Resonator Completely Manages All Timekeeping Functions
    • Complete Clock Calendar Functionality Including Seconds, Minutes, Hours, Day, Date, Month, and Year, with Leap-Year Compensation Up to Year 2100
    • Timekeeping Accuracy ±5ppm (±0.432 Second/Day) from -45°C to +85°C
    • Footprint and Functionally Compatible to DS3231
    • Two Time-of-Day Alarms
    • 1Hz and 32.768kHz Outputs
    • Reset Output and Pushbutton Input with Debounce
    • Digital Temp Sensor with ±3°C Accuracy
    • +2.3V to +5.5V Supply Voltage
  • Simple Serial Interface Connects to Most Microcontrollers
    • Fast (400kHz) I2C Interface
  • Battery-Backup Input for Continuous Timekeeping
    • Low Power Operation Extends Battery-Backup Run Time
  • Operating Temperature Range: (-40°C to +85°C)
  • 8-Pin or 16-Pin SO Packages
  • Underwriters Laboratories® (UL) Recognized
DS3231M
±5ppm, I2C Real-Time Clock
DS3231M: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Real-Time Clocks (RTCs) & Timers 5
DS3231 PRODUCTION Extremely Accurate I²C-Integrated RTC/TCXO/Crystal
DS3232 PRODUCTION Extremely Accurate I²C RTC with Integrated Crystal and SRAM
DS3234 PRODUCTION Extremely Accurate SPI Bus RTC with Integrated Crystal and SRAM
DS32B35 Accurate I²C RTC with Integrated TCXO/Crystal/FRAM
DS32C35 Accurate I²C RTC with Integrated TCXO/Crystal/FRAM
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DS3232MEVKIT

Evaluation Kits for the DS3231M or DS3232M

Features and Benefits

  • Aid to Fast Hardware and Software Debugging
  • GUI-Based Application for Ease of Use
  • Allows for User-Configurable Single- or Dual-Supply Operation
  • Optional Footprint Accepts 8-Pin or 16-Pin SO

Product Details

The DS3231MZ/DS3232M (DS323X) evaluation kit (EV kit) is a fully assembled and tested circuit board with an accompanying application program that demonstrates the operation of the DS3231M or DS3232M temperature-compensated real-time clocks. The DS3231M and DS3232M I2C real-time clocks contain an internal silicon (MEMS) resonator for its timekeeping reference. Both components constantly monitor the operating temperature, periodically adjusting the internal oscillator frequency to maintain highly accurate time information.
The EV kit includes one TCXO component soldered onto the demonstration board, a USB I/O communications module for evaluation kits (DS3900H2), and a CD containing the application program and instructions. System requirements are a Windows®-compatible PC running Windows XP®, Windows Vista®, or later, and a USB port. The EV kit allows for optional user configuration to a single power-supply operation, and the accompanying I2C interface and application program provides easy access to manipulate register settings, while observing the various component functions of timekeeping and real-time alarm-initiated interrupts.
The EV kit also allows the user to connect their I2C master to the sample component for operational verification and/or code generation.

Applications

  • Building Automation
  • High-Definition Video Security
  • Industrial Application
  • Power Meters

eval board
DS3231MZEVKIT

Evaluation Kits for the DS3231M or DS3232M

Features and Benefits

  • Aid to Fast Hardware and Software Debugging
  • GUI-Based Application for Ease of Use
  • Allows for User-Configurable Single- or Dual-Supply Operation
  • Optional Footprint Accepts 8-Pin or 16-Pin SO

Product Details

The DS3231MZ/DS3232M (DS323X) evaluation kit (EV kit) is a fully assembled and tested circuit board with an accompanying application program that demonstrates the operation of the DS3231M or DS3232M temperature-compensated real-time clocks. The DS3231M and DS3232M I2C real-time clocks contain an internal silicon (MEMS) resonator for its timekeeping reference. Both components constantly monitor the operating temperature, periodically adjusting the internal oscillator frequency to maintain highly accurate time information.
The EV kit includes one TCXO component soldered onto the demonstration board, a USB I/O communications module for evaluation kits (DS3900H2), and a CD containing the application program and instructions. System requirements are a Windows®-compatible PC running Windows XP®, Windows Vista®, or later, and a USB port. The EV kit allows for optional user configuration to a single power-supply operation, and the accompanying I2C interface and application program provides easy access to manipulate register settings, while observing the various component functions of timekeeping and real-time alarm-initiated interrupts.
The EV kit also allows the user to connect their I2C master to the sample component for operational verification and/or code generation.

Applications

  • Building Automation
  • High-Definition Video Security
  • Industrial Application
  • Power Meters

eval board
DS3231MPMB1

DS3231MPMB1 Peripheral Module

Features and Benefits

  • High Accuracy Time-of-Day and Date (±5ppm) from -40°C to +85°C
  • 32.768kHz Square-Wave Output
  • Digital Temp Sensor with ±3°C Accuracy
  • 6-Pin Pmod-Compatible Connector (I²C)
  • Example Software Written in C for Portability
  • Secondary Header Allows Daisy-Chaining of Additional Modules on the I²C Bus
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The DS3231MPMB1 peripheral module provides the necessary hardware to interface the DS3231M real-time clock (RTC) to any system that utilizes Pmod™-compatible expansion ports configurable for I²C communication. The IC is a low-cost and extremely accurate I²C RTC. The device incorporates a battery input and maintains accurate timekeeping when main power to the device is interrupted. The integration of the micro-electromechanical systems (MEMS) resonator enhances the long-term accuracy of the device and reduces the piece-part count in a manufacturing line. The device is available in the same footprint as the popular DS3231 RTC.

Refer to the DS3231M IC data sheet for detailed information regarding operation of the IC.

Applications

  • Industrial Applications
  • Portable Instruments
  • Power Meters

DS3232MEVKIT
Evaluation Kits for the DS3231M or DS3232M
DS3231MZEVKIT, DS3232MEVKIT: Board Photo
DS3231MZEVKIT
Evaluation Kits for the DS3231M or DS3232M
DS3231MZEVKIT, DS3232MEVKIT: Board Photo
DS3231MPMB1
DS3231MPMB1 Peripheral Module
DS3231MPMB1 Board Photo

Reference Designs

5878fig01
MAXREFDES72 Circuits from the lab

Pmod Adapter for Arduino Platform

Features and Benefits

Features

  • Arduino® UNO R3 compatible
  • IOREF support for 3.3V or 5V signal levels
  • 2x6 Digilent® Pmod compatible interface
  • Supports Pmod types 1, 2, 3, and 4, I2C and nonstandard pinouts
  • Level shifting between Pmod and Arduino pins
  • Precision RTC with integrated MEMS resonator

Applications

  • Prototyping
  • Science fair projects
  • Maker and hobbyist projects
  • Science and electronics education
  • Analog peripheral testing and integration
MAXREFDES72
Pmod Adapter for Arduino Platform
5878fig01
maxrefdes72-birds-eye

Latest Discussions

No discussions on DS3231M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed