DS1342

PRODUCTION

Low-Current I²C RTCs for High-ESR Crystals

Compatible with High-ESR Crystals While Offering the Lowest Possible Current

Viewing:

Part Details

  • Low Timekeeping Current of 250nA (typ)
  • Compatible with Crystal ESR Up to 100kΩ
  • Use Crystals with CL = 6pF (DS1341) or CL= 12.5pF (DS1342)
  • +1.8V to +5.5V Operating Voltage Range
  • Maintain Time Down to +1.15V (typ)
  • Fast (400kHz) I²C Interface
  • Bus Timeout for Lockup-Free Operation
  • RTC Counts Seconds, Minutes, Hours, Day, Date, Month, and Year with Leap Year Compensation Valid Through 2099
  • External Clock Source for Synchronization Clock Reference (e.g., 32kHz, 50Hz/60Hz Power Line, GPS 1PPS)
  • Two Time-of-Day Alarm with Two Interrupt Outputs
  • Programmable Square-Wave Output
  • Industrial Temperature Range (-40°C to +85°C)
  • Small, 8-Pin µSOP or TDFN Packages
DS1342
Low-Current I²C RTCs for High-ESR Crystals
DS1341, DS1342: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1342 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed