DS1338
PRODUCTIONI²C RTC with 56-Byte NV RAM
- Part Models
- 16
- 1ku List Price
- Starting From $2.50
Part Details
- Completely Manages All Timekeeping Functions
- RTC Counts Seconds, Minutes, Hours, Date of the Month, Month, Day of the Week, and Year with Leap-Year Compensation Valid Up to 2100
- 56-Byte, Battery-Backed, General- Purpose RAM with Unlimited Writes
- Programmable Square-Wave Output Signal
- Surface-Mount Package with an Integrated Crystal (DS1338C) Saves Additional Space and Simplifies Design
- Interfaces with Most Microcontrollers
- I2C Serial Interface
- Low-Power Operation Extends Battery Backup Run Time
- Automatic Power-Fail Detect and Switch Circuitry
- -40°C to +85°C Industrial Temperature Range Supports Operation in a Wide Range of Applications
- Underwriters Laboratories (UL®) Recognized
The DS1338 serial real-time clock (RTC) is a low-power, full binary-coded decimal (BCD) clock/calendar plus 56 bytes of NV SRAM. Address and data are transferred serially through an I²C interface. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The end of the month date is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator. The DS1338 has a built-in power-sense circuit that detects power failures and automatically switches to the backup supply, maintaining time and date operation.
Applications
- Consumer Electronics (Set-Top Box, Digital Recording, Network Appliance)
- Handhelds (GPS, POS Terminal)
- Medical (Glucometer, Medicine Dispenser)
- Office Equipment (Fax/Printer, Copier)
- Other (Utility Meter, Vending Machine, Thermostat, Modem)
- Telecommunications (Router, Switcher, Server)
Documentation
Data Sheet 1
Reliability Data 1
Design Note 6
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1338C-18# | 16-SOIC_W-300_MIL | ||
DS1338C-3# | 16-SOIC_W-300_MIL | ||
DS1338C-33# | 16-SOIC_W-300_MIL | ||
DS1338C-33#T&R | 16-SOIC_W-300_MIL | ||
DS1338U-18+ | Micro-MAX, Thin Shrink Small-Outline | ||
DS1338U-18+T&R | Micro-MAX, Thin Shrink Small-Outline | ||
DS1338U-3+ | Micro-MAX, Thin Shrink Small-Outline | ||
DS1338U-3+T&R | Micro-MAX, Thin Shrink Small-Outline | ||
DS1338U-33+ | Micro-MAX, Thin Shrink Small-Outline | ||
DS1338U-33+T&R | Micro-MAX, Thin Shrink Small-Outline | ||
DS1338Z-18+ | Small-Outline IC, Narrow (0.15in) | ||
DS1338Z-18+T&R | Small-Outline IC, Narrow (0.15in) | ||
DS1338Z-3+ | Small-Outline IC, Narrow (0.15in) | ||
DS1338Z-3+T&R | Small-Outline IC, Narrow (0.15in) | ||
DS1338Z-33+ | Small-Outline IC, Narrow (0.15in) | ||
DS1338Z-33+T&R | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
No Match Found | ||
Jan 28, 2019 - 1753B ASSEMBLY |
||
DS1338U-18+ | PRODUCTION | |
DS1338U-18+T&R | PRODUCTION | |
Nov 26, 2018 - 1753A ASSEMBLY |
||
DS1338U-18+ | PRODUCTION | |
DS1338U-18+T&R | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
DS1338U-18+ | PRODUCTION | |
DS1338U-18+T&R | PRODUCTION | |
DS1338U-3+ | PRODUCTION | |
DS1338U-3+T&R | PRODUCTION | |
May 22, 2018 - 1702N ASSEMBLY |
||
DS1338Z-18+ | PRODUCTION | |
DS1338Z-18+T&R | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
DS1338Z-3+ | PRODUCTION | |
DS1338Z-3+T&R | PRODUCTION | |
Nov 9, 2018 - 1702C ASSEMBLY |
||
DS1338Z-33+ | PRODUCTION | |
DS1338Z-33+T&R | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on DS1338 yet. Have something to say?
Start a Discussion on EngineerZone®