DS1302

PRODUCTION

Trickle-Charge Timekeeping Chip

Part Models
10
1ku List Price
Starting From $2.28
Viewing:

Part Details

  • Completely Manages All Timekeeping Functions
    • Real-Time Clock Counts Seconds, Minutes, Hours, Date of the Month, Month, Day of the Week, and Year with Leap-Year Compensation Valid Up to 2100
    • 31 x 8 Battery-Backed General-Purpose RAM
  • Simple Serial Port Interfaces to Most Microcontrollers
    • Simple 3-Wire Interface
    • TTL-Compatible (VCC = 5V)
    • Single-Byte or Multiple-Byte (Burst Mode) Data Transfer for Read or Write of Clock or RAM Data
  • Low Power Operation Extends Battery Backup Run Time
    • 2.0V to 5.5V Full Operation
    • Uses Less Than 300nA at 2.0V
  • 8-Pin DIP and 8-Pin SO Minimizes Required Space
  • Optional Industrial Temperature Range: -40°C to +85°C Supports Operation in a Wide Range of Applications
  • Underwriters Laboratories® (UL) Recognized
DS1302
Trickle-Charge Timekeeping Chip
DS1302: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Real Time Clocks & Timers 5
DS1305 PRODUCTION Serial Alarm Real-Time Clock
DS1306 PRODUCTION Serial Alarm Real-Time Clock
DS1392 PRODUCTION Low-Voltage SPI/3-Wire RTCs with Trickle Charger
DS1393 PRODUCTION Low-Voltage SPI/3-Wire RTCs with Trickle Charger
MAX6901 3-Wire Serial RTC in a TDFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1302 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed